IESNA:LM-63-2002
[TEST]P1645094
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13269.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1598.9 1621.7 1666.4 1713.0 1778.6 1873.6 1999.1 2133.1 2251.0 2383.1 2508.6 2667.4 2836.6 3006.7 3157.9 
3323.3 3511.5 3713.0 4004.8 4319.5 4570.5 4753.0 4901.3 4979.2 4801.4 4310.0 3457.3 1971.5 854.6 395.4 279.5 
212.0 135.0 91.3 48.5 0.0 0.0 
1598.9 1619.8 1662.6 1709.2 1778.6 1871.7 1991.5 2132.2 2255.8 2379.3 2520.0 2672.1 2849.9 3016.2 3166.4 
3333.7 3521.0 3734.9 4037.2 4349.0 4595.2 4774.8 4931.7 4988.7 4817.6 4332.8 3464.9 1958.2 856.5 401.2 284.2 
218.6 135.0 94.1 50.4 0.0 0.0 
1598.9 1618.9 1658.8 1710.1 1780.5 1871.7 1984.8 2121.7 2246.3 2369.8 2507.7 2664.5 2836.6 3006.7 3164.5 
3319.5 3498.2 3745.3 4052.4 4397.4 4704.5 4919.3 5082.8 5200.7 5107.5 4681.7 3826.1 2441.1 1078.9 497.2 331.8 
242.4 160.7 109.3 57.0 1.0 0.0 
1598.9 1624.6 1663.5 1713.0 1783.3 1869.8 1972.5 2097.0 2227.2 2345.1 2484.8 2633.1 2810.9 2982.0 3170.2 
3330.9 3502.9 3736.8 4030.5 4406.9 4821.4 5160.8 5453.6 5682.6 5741.6 5461.2 4767.2 3400.3 1677.8 726.3 416.4 
289.0 193.0 122.6 56.1 1.0 0.0 
1598.9 1622.7 1659.7 1710.1 1784.3 1872.7 1968.7 2072.3 2194.0 2320.4 2446.8 2600.8 2777.6 2944.0 3138.9 
3318.5 3488.7 3703.5 4016.3 4418.4 4918.4 5380.4 5897.5 6276.8 6576.2 6600.9 6109.5 5041.9 3263.4 1393.6 
640.7 395.4 241.5 138.8 66.5 1.9 0.0 
1598.9 1621.7 1655.9 1708.2 1781.4 1869.8 1958.2 2055.2 2161.6 2286.2 2409.8 2548.5 2702.5 2878.4 3056.2 
3240.6 3444.9 3678.8 3981.1 4391.7 4926.0 5542.9 6154.1 6754.0 7349.0 7746.4 7795.8 7153.2 5781.5 3586.6 
1397.4 495.3 257.6 146.4 58.0 2.9 0.0 
1598.9 1621.7 1655.0 1705.4 1775.7 1864.1 1960.1 2059.0 2159.7 2274.8 2400.2 2530.5 2663.6 2822.3 3021.9 
3230.1 3391.7 3585.6 3867.0 4231.1 4720.6 5321.4 6012.5 6815.8 7658.9 8437.5 8980.2 9015.4 8373.8 6828.1 
4567.6 2185.4 631.2 270.9 114.1 12.4 0.0 
1598.9 1620.8 1653.1 1703.5 1772.9 1859.4 1957.3 2058.0 2164.5 2271.0 2404.0 2530.5 2659.8 2813.8 3018.1 
3211.1 3366.0 3553.3 3828.0 4193.1 4679.8 5274.8 5953.6 6749.2 7603.8 8402.3 8971.7 9065.8 8460.3 6906.1 
4731.1 2575.2 748.1 289.0 113.1 13.3 0.0 
1598.9 1618.9 1646.4 1693.0 1760.5 1844.1 1943.0 2050.4 2155.0 2267.2 2393.6 2526.7 2648.4 2798.5 2978.2 
3154.1 3281.4 3483.0 3791.0 4199.7 4715.9 5304.3 5941.2 6631.3 7352.8 8065.8 8563.9 8725.5 8257.8 6732.1 
4815.7 3067.6 1501.0 433.5 158.7 33.3 0.0 
1598.9 1611.3 1635.0 1674.9 1737.7 1814.7 1903.1 1996.2 2100.8 2205.4 2311.8 2411.7 2514.3 2626.5 2772.9 
2910.7 3060.0 3329.0 3708.3 4190.2 4746.3 5372.8 6025.8 6677.9 7378.5 7927.0 8238.8 8187.5 7332.9 5869.0 
4389.8 2731.1 1125.5 383.1 174.0 53.2 0.0 
1598.9 1600.8 1618.9 1653.1 1707.3 1771.0 1848.0 1925.9 2002.9 2081.8 2166.4 2232.9 2310.9 2390.7 2499.1 
2613.2 2792.8 3088.5 3501.0 4008.6 4619.9 5314.8 6059.1 6850.9 7569.6 7984.0 7994.5 7329.1 5830.9 4242.5 
2795.7 1440.1 565.6 232.9 88.4 29.5 0.0 
1598.9 1606.5 1620.8 1653.1 1704.4 1771.0 1834.6 1909.7 1979.1 2050.4 2117.9 2174.0 2236.7 2309.0 2406.0 
2525.7 2731.1 3023.8 3396.5 3852.8 4398.4 5021.0 5667.4 6292.0 6722.6 6838.6 6567.6 5800.5 4388.9 3034.3 
1885.0 930.6 397.3 182.5 77.9 26.6 0.0 
1598.9 1595.1 1607.5 1637.9 1686.4 1746.2 1811.8 1880.3 1942.1 2002.9 2058.0 2099.9 2153.1 2221.5 2319.4 
2466.8 2663.6 2885.0 3132.2 3420.2 3787.2 4195.0 4624.6 5027.7 5248.2 5221.6 4936.4 4235.8 3164.5 2088.5 
1228.2 597.0 298.5 154.0 81.8 39.9 0.0 
1598.9 1600.8 1610.3 1637.9 1687.3 1746.2 1807.1 1863.2 1910.7 1947.8 1982.9 2015.3 2061.8 2127.4 2171.2 
2175.9 2136.9 2053.3 1927.8 1783.3 1664.5 1606.5 1552.3 1419.2 1193.9 926.8 695.8 530.4 415.4 353.6 308.0 258.6 
209.1 167.3 116.0 58.9 0.0 
1598.9 1598.9 1606.5 1633.1 1681.6 1734.8 1784.3 1821.3 1846.1 1863.2 1879.3 1871.7 1836.5 1769.1 1667.3 
1531.4 1361.2 1169.2 988.6 847.9 737.7 658.8 597.9 550.4 512.4 473.4 435.4 402.1 370.7 343.2 308.0 268.1 219.6 
172.1 116.0 51.3 0.0 
1598.9 1604.6 1612.2 1639.8 1684.5 1728.2 1753.8 1765.3 1777.6 1776.7 1746.2 1683.5 1584.6 1458.2 1297.6 
1125.5 979.1 868.8 787.1 723.4 666.4 616.9 575.1 544.7 521.9 494.3 458.2 421.1 392.6 357.4 308.0 257.6 207.2 151.1 
95.1 20.0 0.0 
1598.9 1604.6 1617.0 1643.6 1682.5 1708.2 1716.8 1727.2 1725.3 1691.1 1615.1 1505.7 1352.7 1187.3 1035.2 930.6 
863.1 809.9 757.6 710.1 655.0 605.5 581.8 570.4 556.1 524.7 483.9 452.5 452.5 431.6 377.4 315.6 237.6 178.7 100.8 8.6 
0.0 
1598.9 1594.1 1612.2 1639.8 1667.3 1676.8 1688.3 1698.7 1672.1 1593.2 1482.0 1329.9 1157.8 1016.2 919.2 849.8 
791.8 736.7 678.7 619.8 600.8 594.1 595.1 599.8 587.5 555.1 521.9 511.4 544.7 543.7 528.5 431.6 342.2 250.0 134.0 4.8 
0.0 
1598.9 1591.3 1612.2 1645.5 1662.6 1665.4 1680.6 1680.6 1627.4 1525.7 1381.2 1217.7 1066.6 953.4 867.9 794.7 
728.2 655.9 594.1 573.2 560.8 558.0 567.5 577.0 562.8 539.0 515.2 539.0 557.0 543.7 501.0 409.7 337.5 250.0 127.4 1.9 
0.0 
1598.9 1592.2 1617.9 1655.9 1665.4 1667.3 1682.5 1665.4 1590.3 1470.6 1318.5 1156.9 1022.8 918.3 824.2 741.5 
666.4 593.2 560.8 543.7 537.1 538.0 552.3 558.9 539.9 515.2 506.7 540.9 534.2 519.0 457.2 383.1 311.8 235.7 114.1 0.0 
0.0 
1598.9 1580.8 1609.4 1647.4 1657.8 1660.7 1675.9 1650.2 1570.4 1441.1 1295.7 1131.2 998.1 893.6 791.8 698.7 
618.8 559.9 537.1 523.8 520.9 525.7 536.1 542.8 533.3 525.7 535.2 577.0 567.5 519.0 437.3 362.2 284.2 197.7 93.2 0.0 
0.0 
1598.9 1577.0 1604.6 1642.6 1654.0 1657.8 1671.1 1646.4 1565.6 1446.8 1289.0 1124.6 999.1 889.8 785.2 693.9 
612.2 555.1 532.3 519.0 517.1 520.9 531.4 537.1 530.4 526.6 536.1 573.2 559.9 504.8 425.9 354.6 275.7 183.5 85.6 0.0 
0.0 
